HUBBELL CANADA
Image of HBLDS3SSRMQR Disconnect Switches, Sloped Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 1) Pre-Wired LINKOSITY Female Receptacle

Disconnect Switches, Sloped Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 1) Pre-Wired LINKOSITY Female Receptacle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRMQR

Disconnect Switches, Sloped Enclosure, 30A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With 1) Pre-Wired LINKOSITY Female Receptacle

  • Sloped Enclosure
  • 30A 600V AC
  • Non-Fused
  • NEMA 4X

General

Catalog Number

HBLDS3SSRMQR

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Ingress Protection

IP67

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Type

Disconnect Switches

UPC

783585541587

Dimensions

Dimensions

8.5 in x 6 in x 4.12 in

Height

4.12 in

Length

8.5 in

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pre-Wired

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact