
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS6SSRVFD
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Labelless
Catalog Number
HBLDS6SSRVFD
Enclosure Type
EU RoHS Indicator
Contact Manufacturer
Mounting Method
Feet are fixed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585541624
Dimensions
11.41 in x 7.66 in x 6.1 in
Height
6.1 in
Length
11.41 in
Width
7.66 in
Amperage Rating
60 A
Dielectric Strength
Withstands 3000V AC minimum
EU RoHS Indicator
Contact Manufacturer
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
Feet are fixed