HUBBELL CANADA
DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP
Image of 6940 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP
Image of 6940 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP

DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP

Brand: CHANCE Utility

Catalog ID: 6940

Double span V-type crossarm brace is fabricated from 1-1/2in x 1-1/2in x 3/16in angle steel and provides stability for heavy crossarm construction.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 45" length end-to-end
  • 9/16" x 1" crossarm mouinting hole
  • 11/16" pole mounting hole
  • In compliance with ANSI C135.6 specification
  • Galvanized per ASTM A-153

General

Catalog Number

6940

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

UPC

096359073925

Dimensions

Distance From Pole

N/A

Length

42 in

Weight

8.04 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

ANSI 135.6

Logistics

Pallet Quantity

350