HUBBELL CANADA
Image of SSDK12 Drip Shield Kit 12 in. 304SS

Drip Shield Kit 12 in. 304SS

Brand: Wiegmann

Catalog ID: SSDK12

DRIP SHIELD KIT 12 IN. 304SS

12 IN. 304SS

General

Catalog Number

SSDK12

EU RoHS Indicator

No

Material

304 Stainless Steel

UPC

786725367061

Dimensions

Weight

2 lb

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1