HUBBELL CANADA
Image of DK24 Drip Shield Kit 24 in. Carbon Steel Gray

Drip Shield Kit 24 in. Carbon Steel Gray

Brand: Wiegmann

Catalog ID: DK24

DRIP SHIELD KIT 24 IN. CRBN STL -GRAY

24 IN. CRBN STL -GRAY

General

Catalog Number

DK24

Material

Carbon Steel

UPC

786725367207

Dimensions

Dimensions

24.00 in x 3.296 in x 1.103 in

Height

1.103 in

Length

24 in

Weight

4 lb

Width

3.296 in

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

9