HUBBELL CANADA
Image of DTFA0202S Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 20kVA

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 20kVA

Brand: Acme Electric

Catalog ID: DTFA0202S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 20kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTFA0202S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

20

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

230Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503000663

Winding Material

AL

Dimensions

Dimensions

10.18 in x 20.94 in x 20.77 in

Height

20.77 in

Length

10.18 in

Weight

435 lb

Width

20.94 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

20

Primary Voltage

230D V

Primary Voltage

230Δ

Secondary Voltage

230Y/133 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

1

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4