HUBBELL CANADA
Image of DS-1 DS-1 - DS Series Fittings - Duct Seal - Conduit Size 1-Lb

DS-1 - DS Series Fittings - Duct Seal - Conduit Size 1-Lb

Brand: Killark

Catalog ID: DS-1

DS Series Fittings - Duct Seal- Conduit Size 1-Lb

  • Non-staining
  • Paintable

Soft, non-hardening weather-proof compound, easily applied in all working temperatures.

General

Application

It is non-staining, can be painted, and is an excellent moisture barrier for weather-sealing service entries, electrical cables, conduit ducts, etc.

Catalog Number

DS-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Calcium Carbonate, Talc, and Petroleum Hydrocarbon

Type

Duct Seal

UPC

783936103136

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.97

Height

3.75 in

Length

11 in

Width

7 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5