HUBBELL CANADA
Image of DS-5 DS-5 - DS Series Fittings - Duct Seal - Conduit Size 5-Lb

DS-5 - DS Series Fittings - Duct Seal - Conduit Size 5-Lb

Brand: Killark

Catalog ID: DS-5

DS Series Fittings - Duct Seal- Conduit Size 5-Lb

  • Non-staining
  • Paintable

Soft, non-hardening weather-proof compound, easily applied in all working temperatures.

General

Application

It is non-staining, can be painted, and is an excellent moisture barrier for weather-sealing service entries, electrical cables, conduit ducts, etc.

Catalog Number

DS-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Calcium Carbonate, Talc, and Petroleum Hydrocarbon

Type

Duct Seal

UPC

783936103167

Dimensions

Dimensions

10.25 in x 5 in x 5.25 in

Gross Weight with Packaging

5.29

Height

5.25 in

Length

10.25 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1