
Brand: AccelTex Solutions
Catalog ID: ATS-00967
Application
Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00967
Indoor/Outdoor
Outdoor
Technology
802.11ac, 802.11n
UPC
662620435237
Dimensions
12 in x 8.75 in x 4.75 in
Height
4.75 in
Length
12 in
Width
8.75 in
Indoor/Outdoor
Outdoor