
Brand: Connector Manufacturing (CMC)
Catalog ID: AB-50-S
Dual Rated Solderless Connector, 6-14 AWG, Al/Cu Rated. TYPE: AB / A1B2 lugs have unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.
Catalog Number
AB-50-S
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663021734
Dimensions
1.06 in x 0.5 in x 0.49 in
Height
0.49 in
Length
1.06 in
Package Height
Package Length
Package Weight
0.012 lb
Package Width
Thickness
0.09 in
Width
0.5 in
Conductor - Copper Str Size Range
6-14 AWG