HUBBELL CANADA
Image of 2AB-350 Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG.

Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: 2AB-350

Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow.The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.

Dual Rated Solderless Connector, wire range 350 AWG - 6 AWG. TYPE: 2AB/2AB2.The unique ridges formed on the bottom of the contact surface aredesigned to provide contact points for an electrically secure jointof the lowest resistance for current flow.The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities.The design of the wire way provides optimum transfer of current creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified. UL Listed for Flexible Cable.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified
  • UL Listed for Flexible Cable

General

Catalog Number

2AB-350

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663077199

Dimensions

Dimensions

2.87 in x 1.92 in x 1.18 in

Height

1.18 in

Length

2.87 in

Package Height

0 in

Package Length

0 in

Package Weight

0.215 lb

Package Width

0 in

Thickness

0.25 in

Width

1.92 in

Conductor Related

Conductor - Copper Str Size Range

350 Kcmil-6 AWG