
Brand: Burndy
Catalog ID: DUW28
Catalog Number
DUW28
Material
Copper Alloy
Material - Hardware
Galvanized Steel
UPC
781810013427
UPC 14 Digit GTIN
00781810013427
Dimension - B Length fraction
4-14/25 in
Dimension - Height fraction
2-1/2 in
Dimension - Height inch
2.5 in
Dimension - Height mm
63.5 mm
Dimension - Width fraction
2-9/29 in
Dimension - Width inch
2.31 in
Dimension - Width mm
59 mm
Conductor - Copper Str Size Range
1 AWG-4/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
2