
Brand: Burndy
Catalog ID: DUW28AE
Catalog Number
DUW28AE
Material
Aluminum Alloy
Material - Hardware
Galvanized Steel
Prefilled Oxide Inhibitor
N
UPC
781810013380
UPC 14 Digit GTIN
00781810013380
Dimension - B Length fraction
5-4/21 in
Dimension - Height fraction
2-3/50 in
Dimension - Height inch
2.06 in
Dimension - Height mm
52.3 mm
Dimension - Hole Size fraction
22/25
Dimension - Hole Size inch
0.88 in
Dimension - Hole Size mm
22 mm
Dimension - Width fraction
2-1/4 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Dimension - Z (inch)
1.44 in
Conductor - AAAC 5005 Size
77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Size Range
77.47 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Size
77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Size Range
77.47 (7) kcmil-246.9 (7) kcmil
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size Range
1 AWG-4/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1