
Brand: Burndy
Catalog ID: DUW46
Catalog Number
DUW46
Connector Type
Deadend
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
Y
UPC
781810013410
UPC 14 Digit GTIN
00781810013410
Dimension - B Length fraction
5-14/25 in
Dimension - Height fraction
3-33/50 in
Dimension - Height inch
3.66 in
Dimension - Height mm
93 mm
Dimension - Length Overall inch
11.59 in
Dimension - Width fraction
3-81/89 in
Dimension - Width inch
3.91 in
Dimension - Width mm
99 mm
Conductor - Copper Str Size Range
1000 kcmil-1500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Deadend
Carton Quantity
1