
Brand: Killark
Catalog ID: E17SA
Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
E17SA
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
E
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936080765
Dimensions
5 in x 2 in x 2 in
Gross Weight with Packaging
3.4
Height
2 in
Hub Size
1/2"
Length
5 in
Width
2 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
E