HUBBELL CANADA
Image of E3C34G1 E3C34G1, Substation - Copper Tap Adapter

E3C34G1, Substation - Copper Tap Adapter

Brand: Burndy

Catalog ID: E3C34G1

Multi-tap, range-taking cast copper alloy connector designed to take 3 conductors from a single secondary transformer outlet.

  • Copper Transformer Tap Adapter
  • Tension Rating: ANSI C119.4 Class 3 (Non Tension)
  • Multi-tap, range-taking cast copper alloy connector designed to take 3 conductors from a single secondary transformer outlet

General

Application

Substation

Catalog Number

E3C34G1

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Sub Brand

MECHANICAL CONNECTOR

Type

Adapters

UPC

781810002070

UPC 14 Digit GTIN

00781810002070

Dimensions

Dimension - D inch

3.75 in

Dimension - Height fraction

3-7/8

Dimension - Height inch

3.88 in

Dimension - Height mm

98.6 mm

Dimension - Pin Diameter inch

0.78 in

Dimension - Width fraction

5-1/4 in

Dimension - Width inch

5.25 in

Dimension - Width mm

133 mm

Conductor Related

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

3

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

3