HUBBELL CANADA
Image of EA28 EA28, Heavy Duty Rotational Copper Lug Connector, 1/0-4/0 AWG Str

EA28, Heavy Duty Rotational Copper Lug Connector, 1/0-4/0 AWG Str

Brand: Burndy

Catalog ID: EA28

VERSILUG™ for Copper Cable; Adjustable Clamping Element to Allow a Variety of Angles; Accommodates: 1/0 - 4/0 Str; 1-1/16" Width; 3-3/16" Length

  • Type EA VERSILUG™ is a compact, high copper alloy terminal for joining cable to equipment pads or bar
  • Clamping element is adjustable to several angles
  • One-wrench installation

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars

Catalog Number

EA28

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

VERSILUG

Temperature Rating

194

Trade Name

VERSILUG™

Type

Bolted Lugs & Terminals

UPC

781810326305

UPC 14 Digit GTIN

00781810326305

Dimensions

Dimension - B Length fraction

1-11/25 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

1-3/4

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - N inch

0.53 in

Dimension - Pad Width fraction

1-1/16 in

Dimension - Pad Width inch

1.06 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1