
Brand: Burndy
Catalog ID: EA2C
Application
For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bars
Catalog Number
EA2C
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
150 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Sub Brand
VERSILUG
Temperature Rating
194
Trade Name
VERSILUG™
Type
Bolted Lugs & Terminals
UPC
781810326206
UPC 14 Digit GTIN
00781810326206
Dimension - B Length fraction
1-10/77 in
Dimension - Bolt Size fraction
3/8
Dimension - Height fraction
1-3/8
Dimension - Height inch
1.38 in
Dimension - Height mm
35.1 mm
Dimension - Hole Size fraction
7/16
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
11 mm
Dimension - N inch
0.41 in
Dimension - Pad Width fraction
13/16 in
Dimension - Pad Width inch
0.81 in
Dimension - Stud Size inch
3/8
Rating - Minimum Voltage
600
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
8 AWG-2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
150 LBS/in
Temperature Rating
194
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
1