
Brand: Killark
Catalog ID: EAC-1
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 4 cu. in.
Application
For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EAC-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165103
Dimensions
4.906 in x 1.313 in x 1.438 in
Gross Weight with Packaging
0.2
Height
1.438 in
Hub Size
1/2"
Length
4.906 in
Weight
0.2 lb
Width
1.313 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
10