

Brand: Killark
Catalog ID: EAC-2CGN
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Catalog Number
EAC-2CGN
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108544
Hub Size
3/4"
Weight
0.39 lb
EU RoHS Indicator
Hub Pattern
C
Carton Quantity
10