HUBBELL CANADA
EAC-5 - E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded
Image of EAC-5 EAC-5 - E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded

EAC-5 - E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded

Brand: Killark

Catalog ID: EAC-5

E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 36 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165141

Dimensions

Dimensions

8.25 in x 2.48 in x 2.67 in

Gross Weight with Packaging

0.89

Height

2.67 in

Hub Size

1-1/2"

Length

8.25 in

Width

2.48 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

C

Logistics

Carton Quantity

8