HUBBELL CANADA
Image of EALB-3 EALB-3 - E Series Fitting, Aluminum, 1" LB Conduit Body Threaded

EALB-3 - E Series Fitting, Aluminum, 1" LB Conduit Body Threaded

Brand: Killark

Catalog ID: EALB-3

E Series Fitting, Aluminum, 1" LB Conduit Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 12 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EALB-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165028

Dimensions

Dimensions

5.938 in x 1.75 in x 2.813 in

Gross Weight with Packaging

0.45

Height

2.813 in

Hub Size

1"

Length

5.938 in

Weight

0.45 lb

Width

1.75 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

24