HUBBELL CANADA
Image of EALR-4CGN EALR-4CGN - E Series Fitting, Aluminum, E-Pak 1-1/4" LR Type - Cover and Gasket - 2/Pack

EALR-4CGN - E Series Fitting, Aluminum, E-Pak 1-1/4" LR Type - Cover and Gasket - 2/Pack

Brand: Killark

Catalog ID: EALR-4CGN

E Series Fitting, Aluminum, E-Pak 1-1/4" LR Type - Cover and Gasket - 2/Pack

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

General

Catalog Number

EALR-4CGN

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936108797

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LR

Logistics

Carton Quantity

2