
Brand: Killark
Catalog ID: EASLB-4
Lightweight aluminum construction eases installation and provides corrosion resistance. Removable cover and gasket allows for easier wire pulling and access to the raceway. Unique E-PAK packaging serves as a shipping and display carton.
Application
For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.
Catalog Number
EASLB-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Service Entrance
UPC
783936166063
Dimensions
5.563 in x 2.438 in x 2.568 in
Gross Weight with Packaging
0.66
Height
2.568 in
Hub Size
1-1/4"
Length
5.563 in
Width
2.438 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
2