
Brand: Killark
Catalog ID: EAT-10
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 324 cu. in.
Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EAT-10
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165493
Gross Weight with Packaging
9.5
Hub Size
4"
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T