
Brand: Killark
Catalog ID: EAT-1CGN
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Catalog Number
EAT-1CGN
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108827
Hub Size
1/2"
Weight
0.28 lb
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T
Carton Quantity
10