
Brand: Killark
Catalog ID: EAT-8CG
Assembled with cover and gasket to speed installation - installer has all components needed. Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on alumi
Application
For use on threaded rigid/IMC conduit. Use conduit outlet bodies for connecting conduit sections, for making bends in conduit runs, as pull outlets, or to provide openings for making splices and taps in conductors.
Catalog Number
EAT-8CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936075297
Dimensions
17.5 in x 6.5 in x 5.5 in
Gross Weight with Packaging
6.84
Height
5.5 in
Hub Size
3"
Length
17.5 in
Width
6.5 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T
Carton Quantity
1