HUBBELL CANADA
Image of EBF261X2 EBF261X2

EBF261X2

Brand: Killark

Catalog ID: EBF261X2

26W/120V 3/4" Ceiling Mount Fixture

General

Catalog Number

EBF261X2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

UPC

783936145228

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1