
Brand: Killark
Catalog ID: EBLB-5
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 36 cu. in.
Application
For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EBLB-5
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body
UPC
783936165547
Dimensions
6.875 in x 2.5 in x 3.75 in
Gross Weight with Packaging
1.05
Height
3.75 in
Hub Size
1-1/2"
Length
6.875 in
Width
2.5 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
2