HUBBELL CANADA
Image of EBLB-6 EBLB-6 - E Series Fitting, Aluminum, 2" LB Conduit Body Set Screw

EBLB-6 - E Series Fitting, Aluminum, 2" LB Conduit Body Set Screw

Brand: Killark

Catalog ID: EBLB-6

E Series Fitting, Aluminum, 2" LB Conduit Body Set Screw

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 70 cu. in.

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBLB-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165554

Dimensions

Dimensions

6.25 in x 6 in x 4.25 in

Gross Weight with Packaging

1.94

Height

4.25 in

Hub Size

2"

Length

6.25 in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB