
Brand: Killark
Catalog ID: EBLB-7
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 142 cu. in.
Application
For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EBLB-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body
UPC
783936165561
Dimensions
17.75 in x 6.5 in x 5.5 in
Gross Weight with Packaging
3.54
Height
5.5 in
Hub Size
2-1/2"
Length
17.75 in
Width
6.5 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB