
Brand: Killark
Catalog ID: EBLL-1
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 4 cu. in.
Application
For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EBLL-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body
UPC
783936165660
Dimensions
4.375 in x 2.047 in x 1.438 in
Gross Weight with Packaging
0.29
Height
1.438 in
Hub Size
1/2"
Length
4.375 in
Width
2.047 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LL
Carton Quantity
100