HUBBELL CANADA
Image of EBLL-3 EBLL-3 - E Series Fitting, Aluminum, 1" LL Conduit Body Set Screw

EBLL-3 - E Series Fitting, Aluminum, 1" LL Conduit Body Set Screw

Brand: Killark

Catalog ID: EBLL-3

E Series Fitting, Aluminum, 1" LL Conduit Body Set Screw

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications
  • Furnished with cover and gasket

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 12 cu. in.

General

Application

For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EBLL-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165684

Dimensions

Dimensions

5.93 in x 2.656 in x 1.938 in

Gross Weight with Packaging

0.63

Height

1.938 in

Hub Size

1"

Length

5.93 in

Width

2.656 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL

Logistics

Carton Quantity

24