HUBBELL CANADA
Image of ECC300 ECC300 - 3" Galvanized Steel, Edge Conduit Clamp

ECC300 - 3" Galvanized Steel, Edge Conduit Clamp

Brand: Killark

Catalog ID: ECC300

3" Galvanized Steel, Edge Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.

General

Application

Catalog Number

ECC300

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

UPC

783936391304

Dimensions

Dimensions

6 in x 6 in x 0.1 in

Gross Weight with Packaging

2.32

Height

0.1 in

Hub Size

3"

Length

6 in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

10