HUBBELL CANADA
Image of ECF-16 ECF-16 - 1/2" Flexible Coupling with 6" Bend Length, Bronze

ECF-16 - 1/2" Flexible Coupling with 6" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-16

1/2" Flexible Coupling with 6" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory

Killark’s harsh and hazardous ECF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish.

General

Application

Catalog Number

ECF-16

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Bronze

Series

ECF

Type

UPC

783936104058

Dimensions

Dimensions

12.125 in x 2.75 in x 2.75 in

Gross Weight with Packaging

1.75

Height

2.75 in

Hub Size

1/2"

Length

12.125 in

Width

2.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514