HUBBELL CANADA
ECF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze
Image of ECF-224 ECF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze

ECF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze

Brand: Killark

Catalog ID: ECF-224

3/4" Flexible Coupling with 24" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory

Killark’s harsh and hazardous ECF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish.

General

Application

Catalog Number

ECF-224

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF Series

Type

UPC

783936105239

Dimensions

Dimensions

29.5 in x 2.5 in x 2.5 in

Gross Weight with Packaging

4.27

Height

2.5 in

Hub Size

3/4"

Length

29.5 in

Width

2.5 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514