HUBBELL CANADA
Image of ECFUF-224 ECFUF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze
* Representative image
Image of ECFUF-224 ECFUF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze

ECFUF-224 - 3/4" Flexible Coupling with 24" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-224

3/4" Flexible Coupling with 24" Bend Length, Bronze

Killark’s harsh and hazardous ECFUF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple, one female union and is made with a braided bronze finish.

Product details

General

Application

Catalog Number

ECFUF-224

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECFUF

Type

UPC

783936105765

Dimensions

Gross Weight with Packaging

5.5

Hub Size

3/4"

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514