HUBBELL CANADA
ECFUF-36 - 1" Flexible Coupling with 6" Bend Length, Bronze
Image of ECFUF-36 ECFUF-36 - 1" Flexible Coupling with 6" Bend Length, Bronze
*Representative image
Image of ECFUF-36 ECFUF-36 - 1" Flexible Coupling with 6" Bend Length, Bronze

ECFUF-36 - 1" Flexible Coupling with 6" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-36

1" Flexible Coupling with 6" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Killark’s harsh and hazardous ECFUF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple, one female union and is made with a braided bronze finish.

General

Application

Catalog Number

ECFUF-36

Color

Bronze

EU RoHS Indicator

Finish Type

Natural

Material

Bronze

Product Family

Fittings

Series

ECFUF Series

Type

UPC

783936105611

Dimensions

Gross Weight with Packaging

3.5

Hub Size

1"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514