HUBBELL CANADA
EdgeConnect™ Series, Commercial Switch, Decorator, 20A 120/277V, Illuminated, Light Almond
Image of DS120STILLA EdgeConnect™ Series, Commercial Switch, Decorator, 20A 120/277V, Illuminated, Light Almond
Image of DS120STILLA EdgeConnect™ Series, Commercial Switch, Decorator, 20A 120/277V, Illuminated, Light Almond
Image of DS120STILLA EdgeConnect™ Series, Commercial Switch, Decorator, 20A 120/277V, Illuminated, Light Almond

EdgeConnect™ Series, Commercial Switch, Decorator, 20A 120/277V, Illuminated, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120STILLA

EdgeConnect™, Single Pole Switch, Commercial Grade, Screwless Termination, Decorator, 20A 120/277V, Illuminated, Light Almond

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!.

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Strip gauge for accurate wiring

Screwless Termination

General

Action

Rocker

Actuator

Decorator

Application

Commercial

Catalog Number

DS120STILLA

Color

Contact Configuration

Two Position

Enclosure Type

None

Environmental Conditions

UL 94V-2

Indicator

Illuminated

Insulation

#14 AWG min. - #10 AWG max. solid and stranded copper wire only

Material

Polycarbonate

Mounting Type

  • Strap
  • Strap

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Series

EdgeConnect™ Series

Style

Single Pole

Type

Switch

UPC

783585964669

Dimensions

Weight

0.178 lb

Electrical Ratings

Amperage Rating

20 A

Contact Rating

20A

Contact Resistance

Per UL 20

Voltage Rating

120/277 V

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

UL 94V-2

Industry Standard(s)

  • UL20/CSA C22.2 No.111-18
  • Fed Spec is W-S-896
  • NEMA® BI-WD and WD-6

Operational

Action

Rocker

Actuator

Decorator

Indicator

Illuminated

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Logistics

Carton Quantity

10