HUBBELL CANADA
Image of CSB120STLA EdgeConnect™ Series, Commercial Switch, Toggle, 20A 120/277V, Light Almond

EdgeConnect™ Series, Commercial Switch, Toggle, 20A 120/277V, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB120STLA

EdgeConnect™, Single Pole Switch, Commercial Grade, Screwless Termination, Toggle, 20A 120/277V, Light Almond

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!.

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Strip gauge for accurate wiring

Screwless Termination

General

Action

Toggle

Actuator

Toggle

Application

Commercial

Catalog Number

CSB120STLA

Color

Contact Configuration

Two Position

Enclosure Type

None

Environmental Conditions

UL 94V-2

Insulation

#14 AWG min. - #10 AWG max. solid and stranded copper wire only

Material

Polycarbonate

Mounting Type

Strap

Number Of Poles

Single Pole

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Series

EdgeConnect™ Series

Style

Single Pole

Type

Switch

UPC

783585964249

Electrical Ratings

Amperage Rating

20 A

Contact Rating

20A

Contact Resistance

Per UL 20

Voltage Rating

120/277 V

Certifications And Compliance

Environmental Conditions

UL 94V-2

Industry Standard(s)

  • UL20/CSA C22.2 No.111-18
  • Fed Spec is W-S-896
  • NEMA® BI-WD and WD-6

Operational

Action

Toggle

Actuator

Toggle

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Configuration

Number Of Poles

Single Pole

Logistics

Carton Quantity

10