HUBBELL CANADA
Image of EGKN-5 EGKN-5 - E Series Gasket, Neoprene 2" Neoprene Gasket

EGKN-5 - E Series Gasket, Neoprene 2" Neoprene Gasket

Brand: Killark

Catalog ID: EGKN-5

E Series Gasket, Neoprene 2" Neoprene Gasket

Neoprene gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKN-5

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936166001

Dimensions

Dimensions

9.5 in x 3.125 in x 0.125 in

Gross Weight with Packaging

0.09

Height

0.125 in

Hub Size

2"

Length

9.5 in

Weight

0.09 lb

Width

3.125 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50