HUBBELL CANADA
Image of EGKV-1 EGKV-1 - E Series - Fiber Conduit Body Gasket - Hub Size 1/2 Inch

EGKV-1 - E Series - Fiber Conduit Body Gasket - Hub Size 1/2 Inch

Brand: Killark

Catalog ID: EGKV-1

E Series - Fiber Conduit Body Gasket - Hub Size 1/2 Inch

Fiber gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKV-1

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936165912

Dimensions

Dimensions

3.938 in x 1.31 in x 0.063 in

Gross Weight with Packaging

0.01

Height

0.063 in

Hub Size

1/2"

Length

3.938 in

Weight

0.01 lb

Width

1.31 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000