HUBBELL CANADA
Image of EGKV-2 EGKV-2 - E Series Gasket, Fiber 3/4" Fiber Gasket 100 Per

EGKV-2 - E Series Gasket, Fiber 3/4" Fiber Gasket 100 Per

Brand: Killark

Catalog ID: EGKV-2

E Series Gasket, Fiber 3/4" Fiber Gasket 100 Per

Fiber gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKV-2

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936165929

Dimensions

Dimensions

4.625 in x 1.5 in x 0.063 in

Gross Weight with Packaging

0.01

Height

0.063 in

Hub Size

3/4"

Length

4.625 in

Weight

0.01 lb

Width

1.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000