HUBBELL CANADA
Image of EGKV-3 EGKV-3 - E Series Gasket, Fiber 1" Fiber Gasket 100 Per

EGKV-3 - E Series Gasket, Fiber 1" Fiber Gasket 100 Per

Brand: Killark

Catalog ID: EGKV-3

E Series Gasket, Fiber 1" Fiber Gasket 100 Per

Fiber gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKV-3

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936165936

Dimensions

Dimensions

5.37 in x 1.75 in x 0.063 in

Gross Weight with Packaging

0.01

Height

0.063 in

Hub Size

1"

Length

5.37 in

Weight

0.01 lb

Width

1.75 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10