HUBBELL CANADA
Image of EGKV-4 EGKV-4 - E Series - Fiber Conduit Body Gasket - Hub Size 1-1/4 Inch To 1-1/2 Inch

EGKV-4 - E Series - Fiber Conduit Body Gasket - Hub Size 1-1/4 Inch To 1-1/2 Inch

Brand: Killark

Catalog ID: EGKV-4

E Series - Fiber Conduit Body Gasket - Hub Size 1-1/4 Inch To 1-1/2 Inch

Fiber gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKV-4

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936165943

Dimensions

Dimensions

0.03 in x 7.25 in x 2.49 in

Gross Weight with Packaging

0.02

Height

2.49 in

Hub Size

1-1/4" to 1-1/2"

Length

0.03 in

Weight

0.02 lb

Width

7.25 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

500