HUBBELL CANADA
Image of EGKV-5 EGKV-5 - E Series - Fiber Conduit Body Gasket - Hub Size 2 Inch

EGKV-5 - E Series - Fiber Conduit Body Gasket - Hub Size 2 Inch

Brand: Killark

Catalog ID: EGKV-5

E Series - Fiber Conduit Body Gasket - Hub Size 2 Inch

Fiber gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKV-5

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936165950

Dimensions

Dimensions

9.5 in x 3.125 in x 0.063 in

Gross Weight with Packaging

0.03

Height

0.063 in

Hub Size

2"

Length

9.5 in

Width

3.125 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50