HUBBELL CANADA
Image of EKJ-112 EKJ-112 - 1/2" Flexible Coupling with 12" Bend Length, Bronze

EKJ-112 - 1/2" Flexible Coupling with 12" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJ-112

1/2" Flexible Coupling with 12" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory
  • Furnished with a setscrew (for use as a fixture hanging coupling)

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-112

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Bronze

Series

EKJ

Type

Flexible Coupling

UPC

783936107547

Dimensions

Dimensions

19 in x 2.625 in x 2.5 in

Gross Weight with Packaging

2.29

Height

2.5 in

Hub Size

1/2"

Length

19 in

Width

2.625 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514