HUBBELL CANADA
Image of EKJ-212 EKJ-212 - 3/4" Flexible Coupling with 12" Bend Length, Bronze
* Representative image
Image of EKJ-212 EKJ-212 - 3/4" Flexible Coupling with 12" Bend Length, Bronze

EKJ-212 - 3/4" Flexible Coupling with 12" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJ-212

3/4" Flexible Coupling with 12" Bend Length, Bronze

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

Application

Catalog Number

EKJ-212

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

EKJ

Type

UPC

783936107646

Dimensions

Dimensions

19 in x 2.5 in x 2.75 in

Gross Weight with Packaging

3.32

Height

2.75 in

Hub Size

3/4"

Length

19 in

Width

2.5 in

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514