HUBBELL CANADA
Image of EKJ-27SS-EX EKJ-27SS-EX - 3/4" x 7" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-27SS-EX - 3/4" x 7" Flexible Coupling, Stainless Steel, Quad Listed

Brand: Killark

Catalog ID: EKJ-27SS-EX

3/4" x 7" Flexible Coupling, Stainless Steel, Quad Listed

  • Stainless Steel flexible metal construction
  • NPT male fitting (316SS) welded to each end
  • Outer Braid (304SS) with inner flex hose of 321SS
  • Inner liner of silicone coated fabric
  • Certified QUAD listed

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes in a braided stainless steel finish for the ultimate corrosive resistance and is certified Quad Listed.

General

Application

Catalog Number

EKJ-27SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Stainless Steel

Series

EKJ

Type

UPC

783936073422

Dimensions

Dimensions

11.5 in x 1.69 in x 1.69 in

Gross Weight with Packaging

2.67

Height

1.69 in

Hub Size

3/4"

Length

11.5 in

Weight

2.67 lb

Width

1.69 in

Certifications And Compliance

ATEX File Number

10ATEX11068U

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0057U