HUBBELL CANADA
Image of EKJ-318 EKJ-318 - 1" x 18" Flexible Coupling, Bronze

EKJ-318 - 1" x 18" Flexible Coupling, Bronze

Brand: Killark

Catalog ID: EKJ-318

1" x 18" Flexible Coupling, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory
  • Furnished with a setscrew (for use as a fixture hanging coupling)

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

General

Application

Catalog Number

EKJ-318

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Bronze

Series

EKJ

Type

UPC

783936014029

Dimensions

Gross Weight with Packaging

8.85

Hub Size

1"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514